Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Dodge
Mounted Bearings
Tapered Roller Bearings
Special Duty
Special Duty Hinged Cap Pillow Block Assembly - Inch Non-Expansion - Special Duty
Dodge
...
Tapered Roller Bearings
Special Duty
Special Duty Hinged Cap Pillow Block Assembly - Inch Non-Expansion - Special Duty
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
067042
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Shaft Size
SS [INCH]
Part Number
PN
Expansion Type
TYPE
Description
DESCRIPTION [INCH]
Weight (Approx)
WEIGHT [Lbs]
A
A [INCH]
B
B [INCH]
C
C [INCH]
D
D [INCH]
Bolt Diameter
F [INCH]
H
H [INCH]
J
J [INCH]
L
L [INCH]
M
M [INCH]
N
N [INCH]
R
R [INCH]
S
S [INCH]
1
2
3
4
5
6
7
8
9
10
1-3/8
067054
Non - Expansion Type
P2B-HC-106
20
4-1/8
7-1/4
3
5-7/8
1/2
3/4
6-7/8
2-7/16
2-7/8
3-1/4
1-15/16
2-3/16
1-7/16
067050
Non - Expansion Type
P2B-HC-107
20
4-1/8
7-1/4
3
5-7/8
1/2
3/4
6-7/8
2-7/16
2-7/8
3-1/4
1-15/16
2-3/16
1-1/2
067056
Non - Expansion Type
P2B-HC-108
20
4-1/8
7-1/4
3
5-7/8
1/2
3/4
6-7/8
2-7/16
2-7/8
3-1/4
1-15/16
2-3/16
1-11/16
067048
Non - Expansion Type
P2B-HC-111
27
4-1/4
8-1/4
3-1/4
6-7/8
1/2
3/4
6-7/8
2-13/16
3-1/8
3-17/32
2
2-1/4
1-3/4
067042
Non - Expansion Type
P2B-HC-112
27
4-1/4
8-1/4
3-1/4
6-7/8
1/2
3/4
6-7/8
2-13/16
3-1/8
3-17/32
2
2-1/4
1-15/16
067052
Non - Expansion Type
P2B-HC-115
36
4-7/16
9-1/4
3-1/2
7-11/16
5/8
7/8
7-5/8
3-1/16
3-1/4
3-13/16
2-1/8
2-5/16
2
067060
Non - Expansion Type
P2B-HC-200
36
4-7/16
9-1/4
3-1/2
7-11/16
5/8
7/8
7-5/8
3-1/16
3-1/4
3-13/16
2-1/8
2-5/16
2-3/16
067046
Non - Expansion Type
P2B-HC-203
47
4-3/4
10-1/4
4
8-1/4
3/4
1
7-5/8
3-7/16
3-3/4
4-7/32
2-1/4
2-1/2
2-7/16
067044
Non - Expansion Type
P2B-HC-203
60
5-5/16
10-1/4
4-1/4
8-1/4
3/4
1
9-5/8
3-13/16
4-1/2
4-5/8
2-9/16
2-3/4
2-15/16
067072
Non - Expansion Type
P2B-HC-215
60
6-1/16
11-1/8
4-3/4
9-1/8
3/4
1-1/4
10-1/8
4-7/16
5
5-1/4
2-15/16
3-1/8
Visa komprimerad display (10 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Dodge
- Special Duty Hinged Cap Pillow Block Assembly - Inch Non-Expansion
Shorttext
Special Duty
Sista förändringen
21.09.2023 06:27:38
Enhet
Nyckelord
Assembly
Cap
Duty
Hinged
Inch
Mounted Bearings
Pillow Block
Special
Tapered Roller Bearings
Klassificeringar
CNS
CNSERPBASE Object Properties
Type Code
067042